Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Approx Weight 775 lbs (352 kg)
Service Height 102 in (2591 mm)
Flow Rates at 100µ    Up to 1500 gpm / 340 m³/hr
Operating Pressure 180° F (82° C)
Operating Temperature, max. 30-150 psi (2-10.5 bar)
Viscosity Water/water-like fluids
Standard Retention 150-1,100 microns
Vessel Material 316 Stainless Steel
Elastomers EPT/EPDM (Nordel) or Viton
Process Connections 8 in 150# Flanged / DN 200 Flanged
Purge Connection 2 in NPT / 2 in BSPT
Air for Actuator Drive (Clean, dry, non lubricated air) 80 psi (5.5 bar) min - 116 psi (8 bar) max , 5.0 cfm (141.5 L/min)
Electrical for Controllers 115 VAC or 230 VAC 50/60 Hz
Semi-Auto Voltage 24 VAC, 115 VAC, 230 VAC , 24 VDC 115/230 VAC
How to buy from Eaton