Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 1" #53 BTX NPT CI W/TEFLON SEATS, Cast, Cast iron, 13.8 Bar, NPT female thread 1"
Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 1"#53 BTX 150#RF FLG'D SS, Cast, Stainless steel, 13.8 Bar, ANSI flange 1"
Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 1" #53 BTX NPT SS, Cast, Stainless steel, 13.8 Bar, NPT female thread 1"
Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 1.5" #53 BTX NPT CI W/ TEFLON SEATS, Cast, Cast iron, 13.8 Bar, NPT female thread 1 1/2"
Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 1.5" #53 BTX 150#FF BRZ W/TEFLON SEATS, Cast, Bronze, 13.8 Bar, ANSI flange 1 1/2"
Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 1.5" #53 BTX 150#RF FLG D SS, Cast, Stainless steel, 13.8 Bar, ANSI flange 1 1/2"
Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 2" #53 BTX 125#FF FLG'D CI W/TEFLON SEATS, Cast, Cast iron, 13.8 Bar, ANSI flange 2"
Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 2" #53 BTX NPT CI W/TEFLON-SEATS, Cast, Cast iron, 13.8 Bar, NPT female thread 2"
Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 2"#53 BTX 150#RF FLG'D SS, Cast, Stainless steel, 13.8 Bar, ANSI flange 2"
Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 2"#53 BTX 150#RF FLG'D CS W/TEFLON SEATS, Cast, Carbon Steel, 13.8 Bar, ANSI flange 2"
Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 2" #53 BTX NPT SS, Cast, Stainless steel, 13.8 Bar, NPT female thread 2"
Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 2.5" #53 BTX 150#FF FLGD BRZ W/TEFLON SEATS, Cast, Bronze, 13.8 Bar, ANSI flange 2 1/2"
Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 3" #53 BTX 125#FF CI W/ TEFLON SEATS, Cast, Cast iron, 13.8 Bar, ANSI flange 3"
Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 3"#53 BTX 150#FF FLG'D BRZ W/TEFLON SEATS, Cast, Bronze, 13.8 Bar, ANSI flange 3"
Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 3" #53 BTX 150#RF FLG'D SS, Cast, Stainless steel, 13.8 Bar, ANSI flange 3"
Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 3"#53 BTX 150#RF FLG'D CS W/TEFLON SEATS, Cast, Carbon Steel, 13.8 Bar, ANSI flange 3"
Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 4" #53 BTX 125#FF FLG'D CI W/TEFLON SEATS, Cast, Cast iron, 13.8 Bar, ANSI flange 4"
Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 4"#53 BTX 150#FF FLG'D BRZ W/TEFLON SEATS, Cast, Bronze, 13.8 Bar, ANSI flange 4"
Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 4" #53 BTX 150#RF FLG'D SS, Cast, Stainless steel, 13.8 Bar, ANSI flange 4"
Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 4"#53 BTX 150#RF FLG'D CS W/TEFLON SEATS, Cast, Carbon Steel, 13.8 Bar, ANSI flange 4"

Selection table

Size Body & cartidge material End connection Seat/Seal Diverter balls Pressure rating @ 150 ˚F (65 ˚C)
3/4", 1", 1-1/4", 1-1/2", 2", 2-1/2" Iron Threaded TFE/Buna-N Stainless steel 200 psi (13.8 bar)
3/4", 1", 1-1/4", 1-1/2", 2", 2-1/2" Bronze Threaded TFE/Buna-N Stainless steel 200 psi (13.8 bar)
3/4", 1", 1-1/4", 1-1/2", 2" Carbon steel Threaded TFE/Buna-N Stainless steel 200 psi (13.8 bar)
3/4", 1", 1-1/4", 1-1/2", 2" Stainless steel Threaded TFE/Viton Stainless steel 200 psi (13.8 bar)
1", 1-1/2", 2", 2-1/2", 3", 4" Iron Flanged 125# TFE/Buna-N Stainless steel 200 psi (13.8 bar)
1", 1-1/2", 2", 2-1/2", 3", 4" Bronze Flanged 150# TFE/Buna-N Stainless steel 200 psi (13.8 bar)
1", 1-1/2", 2", 2-1/2", 3", 4" Carbon steel Flanged 150# TFE/Buna-N Stainless steel 200 psi (13.8 bar)
1", 1-1/2", 2", 2-1/2", 3", 4" Stainless steel Flanged 150# TFE/Viton Stainless steel 200 psi (13.8 bar)

Cv factors*

Size Value Size Value
3⁄4" 13 2" 42
1" 13 2-1⁄2" 65
1-1⁄4" 18 3" 110
1-1⁄2" 25 4" 175
* For water with clean, perforated basket

Dimensions (in/mm)

  Weight – Iron Weight – Bronze Weight – Carbon & SS
Pipe size flanged (lb / kg)   threaded (lb / kg) flanged (lb / kg) threaded (lb / kg) flanged (lb / kg) threaded (lb / kg)
3/4 37 / 17 46 / 21 41 / 19
1 42 / 19 37 / 17 52 / 24 46 / 21 47 / 21 41 / 19
1-1/4 80 / 36 100 / 45 89 / 40
1-1/2 90 / 41 80 / 36 113 / 51 100 / 45 100 / 45 89 / 40
2 167 / 76 157 / 71 209 / 95 197 / 90 185 / 84 174 / 79
2-1/2 183 / 83 157 / 71 229 / 104 197 / 90 203 / 92
3 285 / 129 357 / 162 432 / 196
4 389 / 177 487 / 221 432 / 196
Model-53-BTX-up-to-4-inches-Basket-Strainer-1.jpg
Model-53-BTX-up-to-4-inches-Basket-Strainer-3.jpg
Model-53-BTX-up-to-4-inches-Basket-Strainer-2.jpg
How to buy from Eaton