Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Model 91 T Type 2-48 inch

The Model 91 T-Type Strainer offers several advantages over other strainer designs. The strainer is very compact, important in applications where space is restricted. Unlike most other strainers the Model 91 can be used in both vertical or horizontal installations and the strainer screen can be cleaned without draining the strainer housing.

Model 91 T Type 2-48 inch
Manufacturing Type
Fabricated
Materials
Carbon Steel, Stainless steel, Special alloys
Max. operating temperature
450 °F (232 °C)

Core features

  • ANSI Class 150, 300, or 600 flanges
  • Vertical or horizontal orientation
  • Low pressure drop
  • Convoluted screen for more surface area with perforations from 1/16" to 1/2"
  • 20 to 60 mesh linings for fine straining applications

Model 91 T Type 2-48 inch Basket Strainer

Options

  • Quick open hinged or davit cover assembly bolted cover
  • Alloy construction for body and baskets
  • ASME Code construction
  • Steam jacket for highly viscous fluids
  • Straight through or right angle configuration
  • Flanged class 600 or butt weld piping connections

Applications

  • Chemical processing
  • Petroleum
  • Power generation
  • Marine
  • Water
  • Oil & Gas
  • Offshore
  • Iron & Steel
  • Automotive
  • HVAC
  • Pulp & Paper
  • Food & Beverage
  • Pharmaceutical
How to buy from Eaton