Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Filter material Polypropylene
Retention rating 1, 5, 10, 20(µm)
Retention efficiency 99.9%
Lengths (nominal) 20", 40", 60"
Adapter codes -
Inner core -
End caps Polypropylene
Cages Polypropylene
Max. operating temperature 176 °F (80 °C)
Max. pressure difference in flow direction

43 psid at 70 °F (3.0 bar at 21 °C)

3 Results
Sort by
Eaton LOFPLEAT HF High Flow Filter Cartridge, LPHF-20-1-E, Pleated, Polypropylene, 1.0 µm, 20", EPDM O-rings
Eaton LOFPLEAT HF High Flow Filter Cartridge, LPHF-20-5-E, Pleated, Polypropylene, 5.0 µm, 20", EPDM O-rings
Eaton LOFPLEAT HF High Flow Filter Cartridge, LPHF-20-20-E, Pleated, Polypropylene, 20.0 µm, 20", EPDM O-rings
How to buy from Eaton