Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

SIHA Activated Carbon GE

SIHA Activated Carbon GE fining agent is a specially formulated activated carbon with vegetable origin for the use in the beverage industry with mainly deodorizing properties. This highly pure carbon of vegetable origin is used to correct aroma and flavor defects in beverages.

Through a special, very gentle activation process the pore structure of the activated carbon is made especially capable of binding undesired aroma and flavor substances in beverages.

SIHA Activated Carbon GE fining agent can be used for mashes, musts, wines, sweet must, juices, and spirits.

Feature
Activated carbon for adsorption of flavor defects in beverages
Composition
Activated carbon (powder) of vegetable origin
Dosage
max. 100 g/hl

Core features

  • Adsorbs undesired aroma and flavor substances in beverages
  • Has a large inner surface and therefore results a high adsorptive capacity
  • Builds a compact turbidity depot thanks to good sedimentation
How to buy from Eaton