Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

SIHA Flotation Gelatin

Flotation Gelatin fining agent is a high-purity food gelatin for beverage fining. It is particularly suitable for flotation of grape most as well as fruit juice. It has a high positive charge that reacts intensively with negatively charged colloids in beverages, e.g. tannins and residual pectins, and is precipitated together with these.

Feature
Flotation of grape must
Composition
Purified gelatin, granulate (180-200 Bloom)
Dosage
max. 5-15 g/hl

Core features

  • High positive adsorptive capacity for negatively charged tannins and residual pectins
  • Good solvent power at 110 – 130 °F (45 – 55 °C)
  • Natural, highly pure food-grade protein with high gelling potential
How to buy from Eaton