FERMAID E blanc is a special complex yeast nutrient suitable for use in alcohol fermentation of grape must, fruit mashes, sparkling wines. Developed by Lallemand, the use of FERMAID E blanc reduces the occurrence of sluggish and stuck fermentations. FERMAID E blanc helps the maximum cell density get through the stationary phase and complete alcohol fermentation as quickly and as efficiently as possible especially under limiting available nitrogen conditions.