Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Opti White

Opti White yeast nutrient is a 100% organic nutrient derived from specific oenological yeasts. Selected yeast strains were used for growth and growth. These yeast strains are enriched with very high levels of antioxidant peptides, so Opti White yeast nutrient contains a high level of antioxidant potential.

Opti White
Feature
100% inactive yeast preparation enriched with amino acids and tripeptide like glutathione for protection against oxidation of juices
Suitable for
Reductive wine production
Dosage
Max. 40 g/hl

Core features

  • More complexity and mouthfeel
  • Fresh and classiness as well as color stabilization
  • Colour stabilization
How to buy from Eaton
Locate a distributor

Locate a distributor