Download document () of 20

109169
Model code: BPZ-CDB58

Eaton xEnergy Basic LV systems Low voltage switchgear. Fixing material for cable duct H=58mm

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
109169
Product Length/Depth
63 mm
Product Height
75 mm
Product Width
120 mm
Product Weight
0.28 kg
Compliances
RoHS conform
EAN
4015081087792
Model Code
BPZ-CDB58

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building width
400 mm
Application
Cable duct
Material
Metal
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification