Download document () of 20

121610
Model code: C22-PVT45P-K11

Eaton Moeller® series C22 Emergency-stop, Palm-tree shape, 45 mm, Turn-to-release function, 1 NC, 1 N/O, Screw connection

General Specifications

Product Name
Eaton Moeller® series C22 Emergency-stop button
Catalog Number
121610
Product Length/Depth
95 mm
Product Height
45 mm
Product Width
45 mm
Product Weight
0.055 kg
Certifications
CE
EAN
4015081194285
Model Code
C22-PVT45P-K11

Product specifications

Diameter cap
45 mm
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Mounting position
As required
Mounting method
Built-in
Connection type (auxiliary circuit)
Other
Degree of protection
IP67/IP69K
NEMA 4X, 13
Unlocking method
Turn-release
Opening diameter
22.5 mm
Rated insulation voltage (Ui)
250 V

Export product specification