Download document () of 20

136200
Model code: E57KNZ30

Eaton Moeller® series E57 Sensor fixing, M30 sensors, inductive

General Specifications

Product Name
Eaton Moeller® series E57 Accessory Sensor fixing
Catalog Number
136200
Product Length/Depth
152.4 mm
Product Height
44.45 mm
Product Width
152.4 mm
Product Weight
0.23 kg
Certifications
None
EAN
4015081329939
Model Code
E57KNZ30

Product specifications

Type
Sensor fixing
Accessory/spare part type
Other
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories

Export product specification