Download document () of 20

136232
Model code: E5918DCKIT

Eaton Moeller® series E59 iProx, Starterkit, 18mm

General Specifications

Product Name
Eaton E59 iProx programmable inductive proximity sensor
Catalog Number
136232
Product Length/Depth
230 mm
Product Height
80 mm
Product Width
80 mm
Product Weight
0.75 kg
Compliances
CE
EAN
4015081330256
Model Code
E5918DCKIT

Product specifications

Accessory/spare part type
Other
Degree of protection
NEMA 13
NEMA 4
NEMA 6
NEMA 6P
NEMA 12
NEMA 4X
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Product category
iProx Series

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.