Download document () of 20
Discontinued

155274
Model code: XMW-OC-M-4

Eaton xEnergy Main LV systems LV switchgear. Mounting plate;for output terminals;350A-650A 450mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155274
Product Length/Depth
45 mm
Product Height
330 mm
Product Width
85 mm
Product Weight
0.75 kg
Compliances
RoHS conform
EAN
4015081520022
Model Code
XMW-OC-M-4

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.