Download document () of 20

170E9730

Fuse-link, high speed, 450 A, DC 4000 V, special DIN 3, 74 x 90 x 350 mm, aR, DIN, IEC, with indicator

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E9730
Product Length/Depth
76 mm
Product Height
90 mm
Product Width
362 mm
Product Weight
7900 g
Compliances
Contact factory
RoHS Compliant
EAN
5996516007594
UPC
051712567268

Electrical data

Amperage Rating
450 A
Voltage rating
4000 V
Interrupt rating
100 kAIC
Class
Class aR

Product specifications

Fuse type
Bolted tag
DIN 43653
Fuse indicator
Top fuse status indicator
Fuse size
3

Export product specification