Download document () of 20

171729
Model code: XME1408M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate empty HxW=350x800mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171729
Product Length/Depth
8 mm
Product Height
347 mm
Product Width
689 mm
Product Weight
4.095 kg
Compliances
RoHS conform
EAN
4015081680634
Model Code
XME1408M

Product specifications

Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.