Download document () of 20

173627
Model code: BPZ-SF-15

Eaton xEnergy Basic LV systems Low voltage switchgear. Separation frame H15

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
173627
Product Length/Depth
60 mm
Product Height
1525 mm
Product Width
165 mm
Product Weight
5.8 kg
Compliances
RoHS conform
EAN
4015081700349
Model Code
BPZ-SF-15

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
Light gray (RAL 7035)
RAL-number
7035
Suitable for enclosure building height
1560 mm
Application
Partitioned configuration in surface-mounted service distribution board
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Connector / partition piece
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification