Download document () of 20

184719
Model code: XPRCSB08

Eaton xEnergy Main LV systems LV switchgear. Horizontal partition below XR-MCCB_PIFT, depth = 800 mm

List price EUR38.7

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184719
Product Length/Depth
439 mm
Product Height
3 mm
Product Width
1095 mm
Product Weight
1.3 kg
Compliances
RoHS conform
EAN
4015081787531
Model Code
XPRCSB08

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Material
Steel
Suitable for
Internal separation form 2b
Internal separation form 3a
Internal separation form 3b
Internal separation form 4b
Internal separation form 2a
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.