Eaton Fuse-link, low voltage, 25 A, AC 500 V, NH000, aM, IEC, dual indicator
| Product Name |
Eaton Bussmann series low voltage NH Fuse
|
| Catalog Number |
25NHM000B
|
| Product Length/Depth |
125 mm
|
| Product Height |
58 mm
|
| Product Width |
30 mm
|
| Product Weight |
191 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
| EAN |
5027590471053
|
| Amperage Rating |
25 A
|
| Voltage rating |
500 V
|
| Voltage type |
AC
|
| Breaking capacity |
120 kA
|
| Class |
Class aM
|
| Fuse size |
NH000
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Suitable for |
Microswitch 170H0236
EBF Vertical fuse rail EBV Vertical fuse switch-disconnectors EBH Size 000 Horizontal fuse switch-disconnectors |