Download document () of 20

283987
Model code: XMMC1204C

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for FAZ, vertical, HxW=300x425mm, grey

List price EUR58.5

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283987
Product Length/Depth
350 mm
Product Height
25 mm
Product Width
310 mm
Product Weight
0.9 kg
Compliances
RoHS conform
EAN
4015082839871
Model Code
XMMC1204C

Product specifications

Number of height units
0
Suitable for enclosure building height
300 mm
Suitable for enclosure building width
425 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.