Download document () of 20

286688
Model code: BPZ-FP-800/100-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=100x800mm, blind

General Specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
286688
Product Length/Depth
720 mm
Product Height
20 mm
Product Width
100 mm
Product Weight
0.8 kg
Compliances
RoHS conform
EAN
4015082866884
Model Code
BPZ-FP-800/100-BL

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Surface finishing
With powder coating
Powder coating
Cable entry type
Blind
Color
Light gray (RAL 7035)
Material
Steel
Sheet steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Export product specification