Eaton SIDELINE Bag Filter Housing
F610169
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton SIDELINE Bag Filter Housing
Catalog Number
F610169
Product Length/Depth
219 mm
Product Height
1070 mm
Product Width
365 mm
Product Weight
46 kg
Certifications
ISO 9001
Model Code
SBF-0102-AD10-080DX

Product specifications

Filter bag size
02: Dia 7 x 32"L (180 x 810mm)
Connection size (inlet/outlet)
DN80
Code stamp
CE stamp
Number of filter bags
1
Design pressure - max
10 bar
Material
1.4408 + 1.4571
Connection type (inlet/outlet)
DIN flange