Download document () of 20

JBXFC0G02FSNDSR

Right angle plug, IP40, size 0, 2 female contacts, cable clamp backshell; JBXFC0G02FSNDSR

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFC0G02FSNDSR
Product Length/Depth
30.5 mm
Product Height
29.5 mm
Product Width
10 mm
Product Weight
13.94 g
Compliances
UL 1977

Product specifications

Backshell angle
90°
Backshell type
Sealing Gland

Export product specification