Download document () of 20

JBXSA2G08MCNDSM

Double nut receptacle, cable clamp protective boot, IP40, size 2, 8 male contacts; JBXSA2G08MCNDSM

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXSA2G08MCNDSM
Product Length/Depth
50 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
30.08 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Export product specification