Download document () of 20

JBXSA2G16FCSDS

Rear mount cable receptacle, IP40, size 2, 16 female contacts, cable clamp backshell; JBXSA2G16FCSDS

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXSA2G16FCSDS
Product Length/Depth
50 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
31.8 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Export product specification