Cat5e RJ45 Modular In-Line Connectors for Stranded Cat5e Cable, 50-Pack, TAA
| Product Name |
Eaton Tripp Lite series connector
|
| Catalog Number |
N031-050
|
| Product Length/Depth |
0.2 in
|
| Product Height |
7 in
|
| Product Width |
9 in
|
| Product Weight |
0.18 lb
|
| Compliances |
TAA Compliant
|
| UPC |
037332013132
|
| Type |
RJ45 Plug
|
| Package Contents |
50 Pieces Modular RJ45 Connectors Cat5e Stranded
|
| System Requirements |
Cat5/5e
|
| Product Features |
TAA Compliant
|
| Product Highlights |
RJ45 Plug for Stranded Conductor Cat5e 4-pair cable
50 Micron Gold Contacts |
| SideA Connector1 |
RJ45 (MALE)
|
| SideB Connector1 |
RJ45 (MALE)
|
| SideB Connector3 |
RJ45 (MALE)
|
| Technology |
Cat5/5e
|