Download document () of 20

PV-20A10F

Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 20A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Ferrule end x ferrule end

General Specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-20A10F
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
9.7 g
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified
IEC Rated
UL Listed Class NKCR2
CCC Marked
EAN
5027590505802
UPC
051712358231

Electrical data

Amperage Rating
20 A
Voltage rating
1000 Vdc
Interrupt rating
50 kAIC
Class
Class gPV

Product specifications

Application
Combiner boxes, inverters, pv wire harnesses, Photovoltaic strings
Fuse type
PV-A10F
Fuse indicator
Other
Fuse size
10 x 38 mm
Quantity
10

Compatible fuse holders

Suitable for
CHPV Modular fuse holder
HPV-DV Inline holder

Export product specification