Photo is representative
Download
Eaton Crouse-Hinds series reducing bushing, Rigid/IMC, End 1: 1" NPT, End 2: 3/4" NPT, Stainless steel
Product Name |
Eaton Crouse-Hinds series reducing bushing
|
Catalog Number |
RBSS32
|
Product Length/Depth |
1.07 in
|
Product Height |
1.4 in
|
Product Width |
1.07 in
|
Product Weight |
0.17 lb
|
UPC |
662277029193
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Conduit type |
Rigid/IMC
|
End 1 Size |
1"
|
End 1 Type |
NPT
|
End 2 Size |
3/4"
|
End 2 Type |
NPT
|
Material |
Stainless steel
|