Download document () of 20

TFRN02-D

Fuse-base, LV, 63 A, AC 400 V, D02, 3P, IEC, DIN rail mount, suitable wire 1.5 - 4 mm2, 2xM5 o/p terminal, 2xM5 i/p terminal

List price EUR21.8

General Specifications

Product Name
Eaton Bussmann series low voltage D0 three-pole fuse base
Catalog Number
TFRN02-D
Product Length/Depth
57 mm
Product Height
40 mm
Product Width
80.8 mm
Product Weight
272 g
Compliances
CE
RoHS Compliant
Certifications
IEC/EN 60269-3
VDE 0636
EAN
5027590514064

Electrical data

Amperage Rating
63 A
Voltage rating
400 V

Product specifications

Number of poles
Three-pole
Fuse size
D02
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
D02

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.