Download document () of 20
We make what matters work

TR-1350HV1-R

1350HV High Voltage SMD Fuse, 1 Amp Rating, 350VAC, 600 VDC

General Specifications

Product Name
Eaton Bussmann series 1350HV high voltage SMD fuse
Catalog Number
TR-1350HV1-R
Product Length/Depth
13 mm
Product Height
5 mm
Product Width
5 mm
Product Weight
1.072 g
Compliances
RoHS Compliant
UPC
051712834230

Product specifications

Amperage Rating
1 A
Melting (I2T)
0.5
Resistance
0.252 Ω
Voltage drop
335 mV
Voltage rating
350 V AC, 600 V DC
Type
High voltage SMD fuse

Export product specification