Download dokument () af 20
Kontaktorer og startere

DILA contactor relay

Three basic versions of the DILA contactor relay from the Eaton Moeller series are available: 4 NO contacts; 3 NO contacts and 1 NC contact; and 2 NO contacts and 2 NC contacts. The devices can be expanded to up to eight contacts and come with 2-pole and 4-pole top-mounting auxiliary contacts. The relays are ideally suited for use as coupling or interface contactors, especially if used to control large contactors directly from a PLC.

Basic devices:
4 NO contacts; 3 NO contacts and 1 NC contact; and 2 NO contacts and 2 NC contacts

Kerneegenskaber

  • DILA versions: 4 NO contacts; 3 NO contacts and 1 NC contact; and 2 NO contacts and 2 NC contacts
  • Can be expanded to up to eight contacts
  • All contacts are interlocked and opposing

Connections with just one clever “click” – DILA contactor relay with Push-in technology

The Push-in terminals enable safe and easy control-panel wiring with just one click. The simplified wiring process enables up to 50 % faster connections – without any additional tools. The contactor relays with Push-in technology have the same footprint as our conventional contactors and can therefore be easily integrated into existing systems.

DILA contactor relay

The DILA contactor relays are the ideal companion for the DILM contactors. If the associated system components are used, they can easily handle a wide range of control tasks.

Energy efficiency is a hot topic today

With Eaton, your systems are automatically compliant with the ErP directive in a simple, fast and economical way, while significantly reducing your energy costs.

The Eaton Moeller series—a 100-year legacy

With over 100 years of experience in starting, controlling and protecting motors, the Eaton Moeller series offers you a proven product portfolio that will help you use energy more reliably, efficiently, safely and sustainably.
Specifikationer

Fremhæv forskelle
Vis kun forskelle
Skjul tomme funktioner
Download links
X
Download Close