Vidensøgning
Download dokument () af 20
Pin- og muffeanordninger

Arktite WSQC Interlocked Receptacles

Eaton's Crouse-Hinds series interlocked receptacles prevent engagement and disengagement of the plug under load, providing safe portable power connections and extended product life.  

Arktite WSQC interlock receptacles are used to supply power to portable electrical equipment such as hand lamps, lighting systems, power tools, conveyors, welders and compressors.  Designed for indoor or outdoor use in non-hazardous, industrial applications.  Available in 30A and 60A, the compact WSQC is compatible with Arktite APJ aluminum and NPJ Krydon non-metallic plugs.

Certifications and compliances

  • NEMA 3R, 12
  • CSA standard: C22.2 No. 14, 182.1
  • UL and cUL Listed

Design features

  • Rainproof, dusttight
  • Available in 30A and 60A
  • Horsepower rated switch
  • Smallest footprint for interlocked receptacles
  • Padlockable in OFF position; meets OSHA lockout/tagout requirements
  • Compatible with Arktite APJ aluminum and NPJ Krydon non-metallic plugs

Standard materials

  • Enclosure – copper-free aluminum
  • Cover and spring door – copper-free aluminum
  • Insulator – Krydon
  • Contacts – brass
  • Cover gasket – neoprene
Specifikationer

Fremhæv forskelle
Vis kun forskelle
Skjul tomme funktioner
Download links
X
Download Close