Download dokument () af 20
  • GettyImages 457978405 100 500

    Machinery monitoring application

    Eaton's Brightlayer Industrial machinery portal offers an easy-to-use toolset for machine and system manufacturers who are looking to provide new services and improve the availability of their applications.
    How to buy Download flyer

Bring your application to the next level

Operating and servicing machines and applications remotely is becoming an ever-increasing demand for today’s industrial applications. The advantages for both, the operator and the servicing organization are obvious: Data insight provides helpful information and supports predictive activities to avoid downtimes. Remote Access to the application helps to create faster service availability and reduce service costs at the same time. A win-win situation for both partners that also allows them to enter into new business models.

Digital Twin for your motor applications

With the 'Digital Twin' feature your motor application is displayed on your IoT dashboard with just a few clicks. Information on motor data, alerts especially for your motor, parameter settings and installed asset - all at a glance!
Brightlayer Industrial Machinery Dashboard compressor machine building customer overview

Sign up for your workspace with endless possibilities

Even with the basic portal access you can add all your customers with all their sites and organize them in clearly arranged folder structures. With the portal tenant you have the option to add your corporate branding to your workspace and get access to powerful online analytics tools.

Brightlayer Industrial Machinery Dashboard compressor customer locations

Create dashboards according to your needs

You can create your own dashboard with all information at a glance: location, alarms, application data, fill level, current over time, etc. Share selected dashboards with customers and/or service providers to help them work more efficiently to reduce costs. Export data sets or analyze them online.

eaton-screenshot-dashboard-machinery-application-compressor-1000x500.jpg

Digital Twin for motor applications

The Digital Twin integrates seamlessly into your machine dashboard and is connected with the application in just a few clicks. All the important motor data will be available to you in an instant. Smart alarms can easily be configured so that no issue will be lost.

Remote maintenance

Virtual private networks (VPN) have become a standard for remote services in industrial applications. The difficult part, though, is managing the users, sites, devices and keeping your data base up to date. With the Brightlayer Remote Maintenance solution you easily manage your complete VPN infrastructure from user management to device connectivity.
GettyImages 457978405 1500 1000
As part of the Brightlayer Industrial offering Eaton provides a cloud portal and dashboard software solution for machines and systems. The software toolset is easy to implement and suitable for a wide range of industrial machinery applications, especially for motor applications. 

Benefits at a glance

  • Easy-to-integrate IoT solution for machines and systems
  • All hardware and software components meet Eaton's high cyber security requirements
  • Open and modular sytem architecture offering high flexibility
  • Advanced analytics tools providing data from components in the field
  • Digital Twin for motor applications
  • Smart monitoring and alarming

Eaton's NubisNet IoT gateways

With Eaton's NubisNet IoT gateways you can build up a complete IoT architecture for a machine or system. For the control of traffic flows the gateways are available as LAN, WLAN and LTE version. The devices collect data of your machine or system and ensure a secure connection to the cloud.

Resources

X
Download Close