Download dokument () af 20
We make what matters work*

114810
Modelkode: BPZ-MPL200-1200

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for HxW=200x1200mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
114810
EAN
4015081142101
Product Length/Depth
20 mm
Product Height
200 mm
Product Width
1088 mm
Product Weight
4.2 kg
Compliances
RoHS conform
Model Code
BPZ-MPL200-1200

Produktspecifikationer

Type
Additional equipment
Surface finishing
Galvanized
Suitable for width
1200 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Universal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.