Download dokument () af 20
We make what matters work*

12126 WPSC

Eaton B-Line series Type 3/3R junction boxes, 12" height, 6" length, 12" width, NEMA 3 and 12, Screw cover, WPSC enclosure, Surface mounted, Small single door, External mounting feet, Carbon steel, Oil-resistant gasket, gasketed screws

General specifications

Product Name
Eaton B-Line series Type 3/3R junction boxes
Catalog Number
12126 WPSC
UPC
782051354003
Product Length/Depth
6 in
Product Height
12 in
Product Width
12 in
Product Weight
10.6 lb
Certifications
UL 50
CSA C22.2.
NEMA

Produktspecifikationer

Country of origin
US
Style
Small single door
NEMA Rating
3
12
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Screw
Wall thickness
16 gauge
Model
WPSC enclosure
Mounting method
Surface
Closure type
Flanged cover
Mounting hole details
External mounting feet

Eksportér produktspecifikation