Vidensøgning
Download dokument () af 20
We make what matters work*

125D200Q
Modelkode: FUSE 125A DV 500V TYPE DZ

Eaton Fuse-link, low voltage, 125 A, AC 500 V, D5, 56 x 46 mm, gR, DIN, IEC, fast-acting

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
125D200Q
EAN
5027590429733
Product Length/Depth
258 mm
Product Height
65 mm
Product Width
105 mm
Product Weight
222 g
Compliances
CE
RoHS Compliant
CE Marked
Certifications
IEC/EN 60269-3
VDE 0636
IEC 60269
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301
Model Code
FUSE 125A DV 500V TYPE DZ

Electrical data

Amperage Rating
125 A
Voltage rating
500 V
Breaking capacity
50 kA
Utilization category
gR (general purpose semiconductor protection)

Product specifications

Fuse size
DV
Fuse type
D200Q - Fast acting
Fuse indicator
Non-indicating
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
R2/DV Fuse base
Accessory/spare part type
125GD200 Yellow screw cap gauge piece

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.