Vidensøgning
Download dokument () af 20
We make what matters work*

170M2716

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 160A, 200 kAIC, Top fuse status indicator, Fuse, Class aR, DIN 43 620

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2716
EAN
5027590442930
UPC
051712254359
Product Length/Depth
75 mm
Product Height
77 mm
Product Width
163 mm
Product Weight
211 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Elektriske data

Amperage Rating
160 A
Class
Class aR
Clearing (I2T)
13000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
1900
Voltage rating
690 V (IEC)
Watt losses
30 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
00
Fuse type
Flush end
00B/60 Visual indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.