Vidensøgning
Download dokument () af 20
We make what matters work*

170M3762

Fuse-link, high speed, 100 A, AC 690 V, compact size 1, 45 x 59 x 148 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3762
EAN
5027590449908
UPC
051712257190
Product Length/Depth
92 mm
Product Height
60 mm
Product Width
163 mm
Product Weight
176 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
100 A
Voltage rating
690 V
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
2450 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
1*

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.