Vidensøgning
Download dokument () af 20
We make what matters work*

170M7126

Fuse-link, high speed, 4000 A, AC 600 V, 200 kA, size 4, 105 x 120 x 67 mm, aR, IEC, type K indicator, US thread

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7126
EAN
5027590463904
UPC
051712266772
Product Length/Depth
67 mm
Product Height
105 mm
Product Width
120 mm
Product Weight
746 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Elektriske data

Amperage Rating
4000 A
Class
Class aR
Clearing (I2T)
28000000 at 500 V
Interrupt rating
200 kAIC
Pre arc (I2T)
4700000
Voltage rating
600 V
Watt losses
355 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Centre fuse status indicator
Fuse size
4
Fuse type
Flush end
GKN/65 Type K indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.