Download dokument () af 20

212051
FAZ-XUA(230VAC)

Eaton Distribution board accessory, Undervoltage release, 230 V, non-delayed, 1HP, 2x(1–2.5) mm²

Generelle specifikationer

Product Name
Eaton distribution board accessory
Catalog Number
212051
EAN
4015082120511
Product Length/Depth
80 mm
Product Height
75.5 mm
Product Width
17.5 mm
Product Weight
0.105 kg
Compliances
RoHS conform
Certifications
EN45545-2
IEC 61373
Catalog Notes
30VAC
Model Code
FAZ-XUA(230VAC)

Produktspecifikationer

Used with
Accessory for miniature circuit breaker
Accessory
Accessory/spare part type
Undervoltage release
Degree of protection
IP40
Frame
Standard front dimension: 45 mm
Frequency rating
50 Hz / 60 Hz
Mounting method
Top-hat rail IEC/EN 60715
Additional equipment required
Under voltage coil
Terminal protection
Protection against electric shock to IEC 536
Terminal type
Twin-purpose terminals
Tripping threshold
0.5 x Un
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Assembly width
1
Enclosure width
80 mm
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of poles at main contact unit - max
1
Number of switches (fault signal)
0
Voltage type
AC
Functions
Under voltage coil
Closing threshold
0.8 x Un
Device fitting
Miniature circuit breaker (MCB)
Type
  • Accessory
  • Accessory for miniature circuit breaker
Mounting width
17.5 mm (1 space unit)
Rated operational voltage (Ue) - max
230 V
Terminal capacity (cable)
1 mm² - 2.5 mm² (2x)
Terminal capacity (solid wire)
1 mm² - 2.5 mm² (2x)

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.