Vidensøgning
Download dokument () af 20
We make what matters work*

283861
Modelkode: XBBB08

Eaton xEnergy Main LV systems LV switchgear, Crossbar, cross support, for busbar bracket, for W=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283861
EAN
4015082838614
Product Length/Depth
700 mm
Product Height
30 mm
Product Width
50 mm
Product Weight
0.7 kg
Compliances
RoHS conform
Model Code
XBBB08

Delivery program

Accessory/spare part type
Other
Accessory

Technical Data - Mechanical

Material
Steel

Eksportér produktspecifikation