Vidensøgning
Download dokument () af 20

CPS732 211

Eaton Crouse-Hinds series Arktite CPS receptacle assembly, 7A/30A, Through feed, 3-wire, 4-pole, Brass contacts, 60 Hz, Style 2, 1 HP/3 HP, Copper-free alum, Single-gang, Factory seal, 3/4", Delay action circuit break, 125-250 Vac/480 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Arktite CPS receptacle assembly
Catalog Number
CPS732 211
UPC
782274185606
Product Length/Depth
3.5 in
Product Height
6.72 in
Product Width
7.25 in
Product Weight
7.4 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2

Product specifications

Grounding style
Style 2
Number of gangs
Single-gang
Amperage Rating
7A/30A
Configuration
Three-wire, four-pole
Back box style
Through feed
Trade size
3/4"
Voltage rating
125-250 Vac/480 Vac
Horsepower
1 hp/3 hp
Frequency rating
60 Hz
Material
Copper-free aluminum
Contact material
Brass
Special features
Factory sealed
Type
Delayed action circuit breaking

Eksportér produktspecifikation