Download dokument () af 20
We make what matters work*

EP-501130
Modelkode: IU-60/5R-6-SBS

IU-60/5R-6-SBS . I-Box base frame Generation 2, SideBySide, 5-row, used for built-in depth 150 mm, project form of delivery

General specifications

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
EP-501130
EAN
9010653036746
Product Length/Depth
548 mm
Product Height
707 mm
Product Width
157 mm
Product Weight
7 kg
Certifications
CE
Model Code
IU-60/5R-6-SBS

Produktspecifikationer

Accessory/spare part type
Other
Spare part

Eksportér produktspecifikation