Download dokument () af 20
We make what matters work*

EP-501189
Modelkode: MI-64/4R-3

MI-64/4R-3 . I-Box mounting insert, single box design, 4x DIN-rails, 16 modular units, used for built-in depth 85 mm, project form of delivery

General specifications

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
EP-501189
EAN
9010653037040
Product Length/Depth
35.7 mm
Product Height
410 mm
Product Width
309 mm
Product Weight
1.2 kg
Certifications
CE
Model Code
MI-64/4R-3

Produktspecifikationer

Accessory/spare part type
Mounting frame
Spare part

Eksportér produktspecifikation