Download dokument () af 20
We make what matters work*

EP-580198
Modelkode: XSDMV2-TX1

XSDMV2-TX1 . Transformer Housing, Size 1, Doors, IP2X, RAL7035 Structured

General specifications

Product Name
Eaton xEnergy Elite LV switchgear
Catalog Number
EP-580198
EAN
8714112114945
Product Length/Depth
1150 mm
Product Height
100 mm
Product Width
1950 mm
Product Weight
70 kg
Certifications
CE
Model Code
XSDMV2-TX1

Eksportér produktspecifikation