Vidensøgning
Download dokument () af 20
We make what matters work*

HDD151-0004
Modelkode: HDD.151.10VG.30.E.P.-.UG.5.-.-.-

Eaton HDD Duplex High Pressure Filter, HDD.151.10VG.30.E.P.-.UG.5.-.-.-, 10VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Non-bypass

General specifications

Product Name
Eaton HDD Duplex High Pressure Filter
Catalog Number
HDD151-0004
Product Length/Depth
257.99 mm
Product Height
461.83 mm
Product Width
226.01 mm
Product Weight
30.85 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
Model Code
HDD.151.10VG.30.E.P.-.UG.5.-.-.-

Produktspecifikationer

Connection type
16 SAE threaded
Design
Single open end
Filter type
Duplex filter
High pressure filter
Material
Carbon steel
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
None
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
4538 psi (315 Bar)

Eksportér produktspecifikation