Vidensøgning
Download dokument () af 20
We make what matters work*

Q2122140

Eaton BECOPAD Filter Sheet, BECOPAD 220, 0.3 - 0.5 µm, 400 x 400 mm

General specifications

Product Name
Eaton BECOPAD Filter Sheet
Catalog Number
Q2122140
Product Length/Depth
400 mm
Product Height
3.9 mm
Product Width
400 mm
Product Weight
0.19 kg
Compliances
EC 1935/2004
FDA 21CFR177
FDA 21CFR
BfR XXXVI/1
Certifications
ISO 9001
Kosher
GMO

Produktspecifikationer

Bursting strength wet
> 150 kPa
Filter material type
Pure cellulose
Retention type
Nominal
Ash content
< 1%
Thickness
3.9 mm
Water throughput at delta P (100 kPa l/m²/min)
100 m²
Depth filter sheet type
BECOPAD 220
Retention rating
0.3 - 0.5 µm

Eksportér produktspecifikation