BECO MEMBRAN PS Pure filter cartridges made of polyethersulfone are especially designed for reliable removal of spoilage microorganisms and meet extended service life requirements of beverages, liquid food, cosmetics, fine chemical and final process water filtration.
Neli on võrdlustööriistas olevate üksuste maksimaalne arv.
Teie otsing "" ei vastanud ühelegi dokumendile või tootele.
Kopeeriti lõikelauale
Võrdlustööriista kasutamiseks on vaja vähemalt kahte üksust.
Sorry, we can't get that information right now.
| Article number | PSP02, PSP04, PSP06, PSP10 |
|---|---|
| Filter material | Polyethersulfone |
| Retention rating (µm) | 0.2, 0.45, 0.65, 1 |
| Retention | Absolute |
| Lengths | 10”, 20”, 30”, 40” |
| Adapter codes | 0, 2, 7 |
| Cages | Yes |
| Structure | Pleated |
| Pressure hold test Test pressure in psig and diffusion rate per 10" |
PSP02 PSP04 PSP06 PSP10 |
| Backwashability | Limited 29 psid (2.0 bar) at 68 °F (20 °C) |
| Chemical resistance | pH 1 – 14 |
| Max. operating temperature | 176 °F (80 °C) |
| Max. differential pressure in flow direction | 72.5 psid (5.0 bar) at 68°F (20 °C) 4.4 psid (0.3 bar) at 250 °F (121 °C) |
| Steam cycles | ≥ 100 at 221 °F (105 °C) in 30 minutes |