Otsing teabebaasis
Lae dokument alla () … 20
We make what matters work*

Accessories for pushbuttons

Eaton’s RMQ-Titan™ pushbuttons are complemented by an extensive array of accessories that enhance their functionality, adaptability, and reliability. From legend plates to button lenses, shrouds, guard rings, etc, these add-ons ensure that the pushbuttons can meet the diverse and demanding requirements of modern industrial applications.

Põhiomadused

  • Fully compatible with standard 22 mm M22 pushbutons and flat 30 mm M30 pushbuttons
  • Wide range of accessories available
  • Lenses for indicator lights
  • Button plates for pushbutton actuators and mushroom headed pushbuttons

Enhance Your Control Systems with our pushbutton' accessories

Our RMQ-Titan pushbutton accessories offer a modular design that allows you to customize your control panels with a wide selection of options, including mounting adapters, guard rings, and button plates. Built to withstand harsh environments, these accessories provide robust protection and longevity. Installation is simplified with accessories designed for quick and hassle-free setup. Additionally, enhanced safety is ensured with accessories that provide additional protection and compliance with global standards.
Tehnilised andmed

Tõstke erinevused esile
Näita ainult erinevusi
Peida tühjad funktsioonid
Laadi lingid alla
X
Download Close