Lae dokument alla () … 20
Tootmine lõpetatud

160475
Mudeli kood: PIFT2L341C405BMC

Eaton Distribution parts. Fuse switch disconnector, 3p, NH2, AC22, 41C405BMC

General specifications

Product Name
Eaton Distribution parts
Catalog Number
160475
EAN
4015081570058
Product Length/Depth
590 mm
Product Height
149.5 mm
Product Width
280 mm
Product Weight
14.684 kg
Compliances
RoHS conform
Model Code
PIFT2L341C405BMC

Toote tehnilised andmed

Features
Motor drive optional
Fitted with:
Connectors
Error protection
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated permanent current (Iu)
400 A
Rated uninterrupted current (Iu)
400 A
Conditioned rated short-circuit current Iq
55 kA
With error protection
Yes
Number of poles
Three-pole
Rated operation power at AC-23, 400 V
0 kW
Rated short-time withstand current (Icw)
0 kA
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Long turning handle
Suitable for
Front mounting
Rated conditional short-circuit current (Iq)
55 kA
Suitable for fuses
NH2
Cable entry type
Side
Degree of protection (front side)
IP40
Power rating at AC-23, 400 V
0 kW
Rated operating voltage (Ue) at AC - max
690 V

Ekspordi toote tehnilised andmed