Lae dokument alla () … 20

FWA-1200AH

Eaton Bussmann series FWA high speed fuse, 500 Vac (0.25-6.3A), 500 Vdc (2-5A), 1200A, 200 kAIC Vac, 50 kAIC at 120 Vdc, None, High speed fuse, Flush, Stud

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWA-1200AH
EAN
5027590020176
UPC
051712795487
Product Length/Depth
50.8 mm
Product Height
50.8 mm
Product Width
48 mm
Product Weight
509 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized

Toote tehnilised andmed

Amperage Rating
1200 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 A
Rated voltage AC
130 V
Mounting dimension
Other
Center-to-center distance of connections
47.6 mm
Current type
AC
Class
Class aR
Clearing (I2T)
730000
Watt losses
70 W
Fuse shape
Cylindrical, flush end
Pre arc (I2T)
270000
Color
None
Interrupt rating
200 kAIC Vac
50 kAIC at 120 Vdc
Construction size
Other
Mounting method
Flush
Stud
Packaging type
Standard
Voltage rating
130 Vac, 130 Vdc
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWA-AH
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type B

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.